Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Automotive Fans & Blowers
>
Fan Guards & Filter Assemblies
>
Plastic Fan Filter Assemblies
> Model Number PFK-80
Model Number PFK-80, 80mm Plastic Fan Filter Assembly
List Price
$2.88
80MM PLASTIC FAN FILTER ASSEMBLY
Part No.:
PFK-80
Material:
UL94-V0
Media:
Polyurethane Foam UL94HF-1 (30PPI)
Color:
Black (Retainer & Guard)
RoHS
Compliant
Unit of Measure
Imperial
Metric
Both
Specifications
Fan Size
N/A
80x80mm (3.15x3.15in)
Width
N/A
3.15 in
Height
N/A
3.15 in
Width
N/A
80 mm
Height
N/A
80 mm