Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Automotive Fans & Blowers
>
Fan Guards & Filter Assemblies
>
Plastic Fan Filter Assemblies
> Model Number PFK-172
Model Number PFK-172, 172mm Plastic Fan Filter Assembly
List Price
$3.87
172MM PLASTIC FAN FILTER ASSEMBLY
Part No.:
PFK-172
Material:
UL94-V0
Media:
Polyurethane Foam UL94HF-1 (45PPI)
Color:
Black (Retainer & Guard)
RoHS
Compliant
Unit of Measure
Imperial
Metric
Both
Specifications
Fan Size
N/A
172x150mm (6.77x5.90in)
Width
N/A
6.77 in
Height
N/A
5.90 in
Width
N/A
172 mm
Height
N/A
150 mm