Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Automotive Fans & Blowers
>
Fan Guards & Filter Assemblies
>
Aluminum Fan Filter Assemblies
> Model Number AFK-120
Model Number AFK-120, 120mm Aluminum Fan Filter Assembly
List Price
$4.73
120MM ALUMINUM FAN FILTER ASSEMBLY
Part No.:
AFK-120
Material:
Aluminum/Stainless Steel
Screen:
30 x 30 mesh convoluted with 3/16" pitch, 1/8" deep
Finish:
Mill and Anodized
RoHS
Compliant
Unit of Measure
Imperial
Metric
Both
Specifications
Fan Size
N/A
120x120mm (4.72x4.72in)
Width
N/A
4.72 in
Height
N/A
4.72 in
Width
N/A
120 mm
Height
N/A
120 mm