Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Motors
>
AC Motors
>
AC Motor Model PM58
> Model Number PM5816-2
Model Number PM5816-2, AC Motor Model PM58
List Price
$9.13
230V AC Induction Motor, 54x55.5mm (2.13x2.19in), 2800 RPM, 16mm stack size._x000D_
Unit of Measure
Imperial
Metric
Both
Specifications
Bearing
N/A
Sleeve
Voltage
N/A
230.0 V
Frequency
N/A
50 Hz
Power
N/A
< 13.5 Watts
Current
N/A
< 108 mA
Speed
N/A
> 2800 rpm
Length
N/A
16mm (0.63in)
Width
N/A
2.13 in
Height
N/A
2.19 in
Width
N/A
54 mm
Height
N/A
55.5 mm
Noise
N/A
< 40
Weight
N/A
0.311 kg
10.97 oz