Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Motors
>
AC Motors
>
AC Motor - C Frame Model PM48
> Model Number PM4812-1
Model Number PM4812-1, AC Motor - C Frame Model PM48
List Price
$8.07
120V AC Motor, C-Frame, 48x49mm (1.89x1.93in), 3200 RPM, 12mm stack size._x000D_
Unit of Measure
Imperial
Metric
Both
Specifications
Bearing
N/A
Sleeve
Voltage
N/A
120.0 V
Frequency
N/A
60 Hz
Power
N/A
< 9 Watts
Current
N/A
< 125 mA
Speed
N/A
> 3200 rpm
Length
N/A
12mm (0.47in)
Width
N/A
1.89 in
Height
N/A
1.93 in
Width
N/A
48 mm
Height
N/A
49 mm
Noise
N/A
< 40
Weight
N/A
0.247 kg