Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Fans
>
Cross Flow Fans
>
AC Cross Flow Fans
>
AC Cross Flow Fan JQ-603030 Series (Double Blower)
> Model Number JQ-603030-23S22
Model Number JQ-603030-23S22, AC Cross Flow Fan JQ-603030 Series (Double Blower)
List Price
QUOTE
AC shaded type motor, temperature resistant aluminum alloy, ball or sleeve bearings.
Maximum Pressure: 4.8mmAq (0.188inH2O) to 5.0mmAq (0.196inH2O), Maximum Air Flow: 205CFM (5.8m
3
/min) to 234CFM (6.6m
3
/min)
CE listed.
Unit of Measure
Imperial
Metric
Both
Specifications
Motor
N/A
AC Capacity type motor 1Ø 2p
Rated Voltage
N/A
220 V
Rated Frequency
N/A
50 Hz
Rated Current
N/A
0.43 A
Input Power
N/A
50 Watts
Speed
N/A
1300 rpm
Maximum Pressure
N/A
5.0 mmAq
Maximum Air Flow
N/A
5.8 m³/min
CFM
N/A
205
Noise
N/A
40 dBA
Weight
N/A
2.8 oz