Pelonis Technologies
444 Creamery Way #500
Exton, PA 19341
Toll Free:
888-546-0524
Worldwide:
1.610.594.6000
Email:
sales@pelonistech.com
Print
Back
All Categories
>
Cooling
>
Fans
>
Cross Flow Fans
>
AC Cross Flow Fans
> Model Number JQ-453030-23-4B
Model Number JQ-453030-23-4B, AC Cross Flow Fan JQ-453030 Series (Double Blower)
List Price
QUOTE
AC shaded type motor, temperature resistant aluminum alloy, ball or sleeve bearings.
Maximum Pressure: 4.5mmAq (0.177inH2O), Maximum Air Flow: 184CFM (5.2m
3
/min)
Unit of Measure
Imperial
Metric
Both
Specifications
Motor
N/A
AC Capacity type motor 1Ø 2p
Rated Voltage
N/A
230 V
Rated Frequency
N/A
50 Hz
Rated Current
N/A
0.30 A
Input Power
N/A
39 Watts
Speed
N/A
1650 rpm
Maximum Pressure
N/A
4.5 mmAq
Maximum Air Flow
N/A
5.2 m³/min
CFM
N/A
184
Noise
N/A
47 dBA
Weight
N/A
2.3 oz