Skip to Content
Resources
Blog
Industries Served
Contact
Mail
Phone
Contact
Request Quote
Resources
Blog
Industries Served
Contact
Cooling
Automotive Fans & Blowers
Blowers
DC Blowers
High-Speed Mini Blowers
Micro Blowers
Fans
Axial Fans
AC Fans
DC Axial Fans
EC Axial Fans
Large Axial Fans
Backward-Curve Centrifugal Fans
Cross Flow Fans
Duct Fans & Accessories
Forward-Curve Centrifugal Fans
Frameless Fans
Reverse Flow Fans
Heat Pipes, Heat Sinks
Micro Cooling
Micro Fans
Peltier Thermocoolers
Heating
Band Heaters
Flexible Heaters
Ultra-Thin Flexible Heaters
Immersion Heaters
PTC Heaters
Temperature Controllers
Motion Control
Hollow Rotary Actuator Reducers
High Precision Right Angle Reducers
AGV/AMR Motor Wheel Drives
AgroWheel/Heavy Duty Vehicle Motor Wheel Drive
Low Profile Motor Wheel Drive/Light Vehicles
Planetary Reducers
LM Reducer Series: ROBONICDRIVE, CYKODRIVE, Cross Roller Bearings
Motors
AC Motors
BLDC Motors
Frameless Motors
Medical Micro Motors
Micro Motors
Pancake Motors
GM Series Brushed Pancake Motors
GP Series Brushed Pancake Motors
GN Series Brushed Pancake Motors
Custom Solutions
Contact
Request Quote
Catalog
By Keyword
By Model Number
|
All Categories
DC Centrifugal Fans
Shopping Cart
(0)
Quotes
(0)
Express Ordering
All Categories
>
Cooling
>
Fans
>
Backward-Curve Centrifugal Fans
>
DC Centrifugal Fans
>
DC Centrifugal Fans
> Model Number R1D250-AB01-01
All Categories
All Categories
Cooling
Cooling
Fans
Fans
Backward-Curve Centrifugal Fans
Backward-Curve Centrifugal Fans
DC Centrifugal Fans
DC Centrifugal Fans
DC Centrifugal Fans
DC Centrifugal Fans
Model Number R1D250-AB01-01
Model Number R1D250-AB01-01, 250mm DC Centrifugal Fan
R1D250-AB01-01
250mm DC Centrifugal Fan
Request Information
Email This Page
Download PDF
Download PDF
Printable Page
List Price
QUOTE
Qty.
Add To Cart
Request Quote
DOWNLOADS
HVAC Products Summary Catalog
How to Select a Cooling Fan
R1D250 Data Sheet
/Asset/r1d250brd.jpg
/Asset/r1d250brd.jpg
Close Window
Impeller:
PA66+25%GF+SGCC
Life:
40,000 hours
IP Rating:
IP42
Operating Temp:
-20C~+60C
Bearings:
Ball
Lead Wires:
20 AWG
RoHS
Compliant
Unit of Measure
Imperial
Metric
Both
Specifications
Size (mm)
N/A
250
Size (in)
N/A
9.8
VDC (V)
N/A
24
Voltage Range (V)
N/A
16 to 28
Power (W)
N/A
93
Speed (rpm)
N/A
2540
Airflow (Q)
N/A
18.79 m³/min
1140.00 m³/h
671.00 cfm
Bearing Type
N/A
Ball
Noise (dBA)
N/A
73
Max Ambient Temp (°C)
N/A
60
Required Fields
*
Email
*
First Name
*
Last Name
*
Company
*
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CUBA
CYPRUS
CZECH REPUBLIC
DEMO. PEOPLE'S REP. KOREA
Democratic Republic of Congo
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAN
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SUDAN
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
SYRIAN ARAB REPUBLIC
TAIWAN
TAJIKISTAN
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAMBIA
ZIMBABWE
Zip/Postal Code
*
Submit