Frameless Fans
frameless-fans-1
Size: 36 x 10 mm
Size: 1.42 x 0.40 in
Speed: 4000~7000 RPM /Asset/pla04710bb.jpg
Size: 37 x 10 mm
Size: 1.46 x 0.40 in
Speed: 4000~6000 RPM /Asset/pla04710bg.jpg
Size: 49 x 14 mm
Size: 1.92 x 0.56 in
Speed: 1500~2500 RPM /Asset/plb05010b12c.jpg
Size: 49 x 10 mm
Size: 1.92 x 0.37 in
Speed: 2100~4200 RPM /Asset/plb05010b12d.jpg
Size: 47 x 10 mm
Size: 1.85 x 0.39 in
Speed: 3500~6500 RPM /Asset/pld05010b12f.jpg
Size: 45 x 10 mm
Size: 1.77 x 039. in
Speed: 3500~6500 RPM /Asset/pld05010bi.jpg
Size: 46 x 10 mm
Size: 1.83 x 0.39 in
Speed: 4000~7000 RPM /Asset/pld05010bk.jpg
Size: 46 x 10 mm
Size: 1.83 x 0.39 in
Speed: 4000~7000 RPM /Asset/pla05010bl.jpg
Size: 46 x 10 mm
Size: 1.81 x 0.39 in
Speed: 3500~6500 RPM /Asset/pld05010bm.jpg
Size: 50 x 10 mm
Size: 1.97 x 0.39 in
Speed: 3400~4200 RPM /Asset/pla05710bc.jpg
Size: 60 x 10 mm
Size: 2.36 x 0.39 in
Speed: 3300~5100 RPM /Asset/pld06010bb.jpg
Size: 60 x 10 mm
Size: 2.36 x 0.39 in
Speed: 3300~5100 RPM /Asset/pld06010bc.jpg
Size: 55 x 11 mm
Size: 2.16 x 0.43 in
Speed: 3300~5100 RPM /Asset/pld06010bd.jpg
Size: 60 x 11 mm
Size: 2.36 x 0.42 in
Speed: 3000~4500 RPM /Asset/pld06010be.jpg
Size: 66 x 25 mm
Size: 2.60 x 0.98 in
Speed: 2000~5000 RPM /Asset/plb06625b.jpg
Size: 73 x 11 mm
Size: 2.87 x 0.44 in
Speed: 1800~3000 RPM /Asset/plb07010ba.jpg
Size: 65 x 10 mm
Size: 2.54 x 0.39 in
Speed: 2500~4000 RPM /Asset/plb07010bf.jpg
Size: 65 x 10 mm
Size: 2.56 x 0.40 in
Speed: 2000~3800 RPM /Asset/plb07010bh.jpg
Size: 65 x 11 mm
Size: 2.57 x 0.41 in
Speed: 2500~3500 RPM /Asset/pla07015be.jpg
Size: 66 x 16 mm
Size: 2.60 x 0.62 in
Speed: 2500~4000 RPM /Asset/pla07015bf.jpg
Size: 66 x 16 mm
Size: 2.58 x 0.62 in
Speed: 2500~4000 RPM /Asset/pla07015bh.jpg
Size: 72 x 22 mm
Size: 2.83 x 0.86 in
Speed: 2000~3500 RPM /Asset/plb07222bb.jpg
Size: 75 x 26 mm
Size: 2.95 x 1.01 in
Speed: 2000~5000 RPM /Asset/plb07525ba.jpg
Size: 74 x 10 mm
Size: 2.91 x 0.39 in
Speed: 1800~4000 RPM /Asset/pld08010ba.jpg
Size: 74 x 10 mm
Size: 2.91 x 0.39 in
Speed: 1800~4000 RPM /Asset/pld08010bb.jpg
Size: 74 x 10 mm
Size: 2.91 x 0.39 in
Speed: 1800~4000 RPM /Asset/a2293.jpg
Size: 94 x 11 mm
Size: 3.70 x 0.41 in
Speed: 1800~4000 RPM /Asset/pld08010bf.jpg
Size: 75 x 14 mm
Size: 2.95 x 0.55 in
Speed: 2000~3500 RPM /Asset/pla08015bf.jpg
Size: 75 x 16 mm
Size: 2.95 x 0.61 in
Speed: 2000~3500 RPM /Asset/pla08015br.jpg
Size: 87 x 11 mm
Size: 3.98 x 0.43 in
Speed: 2000~3200 RPM /Asset/pld09210b.jpg
Size: 87 x 17 mm
Size: 3.43 x 0.65 in
Speed: 2500~3500 RPM /Asset/pla09215bh.jpg
Size: 95 x 12 mm
Size: 3.74 x 0.47 in
Speed: 1500~2500 RPM /Asset/pld10010b.jpg
Size: 108 x 25 mm
Size: 4.25 x 0.98 in
Speed: 2500~3500 RPM /Asset/pld80108b.jpg
Size: 145 x 25 mm
Size: 5.70 x 0.98 in
Speed: 1800~2600 RPM /Asset/a2294.jpg
PLA04710B-B Series Type B Frameless Fans
(4) Voltage: 12VSize: 36 x 10 mm
Size: 1.42 x 0.40 in
Speed: 4000~7000 RPM /Asset/pla04710bb.jpg
PLA04710B-G Series Type G Frameless Fans
(3) Voltage: 12VSize: 37 x 10 mm
Size: 1.46 x 0.40 in
Speed: 4000~6000 RPM /Asset/pla04710bg.jpg
PLB05010B-C Series Type C Frameless Fans
(3) Voltage: 12VSize: 49 x 14 mm
Size: 1.92 x 0.56 in
Speed: 1500~2500 RPM /Asset/plb05010b12c.jpg
PLB05010B-D Series Type D Frameless Fans
(4) Voltage: 12VSize: 49 x 10 mm
Size: 1.92 x 0.37 in
Speed: 2100~4200 RPM /Asset/plb05010b12d.jpg
PLD05010B-F Series Type F Frameless Fans
(4) Voltage: 12VSize: 47 x 10 mm
Size: 1.85 x 0.39 in
Speed: 3500~6500 RPM /Asset/pld05010b12f.jpg
PLD05010B-I Series Type I Frameless Fans
(4) Voltage: 12VSize: 45 x 10 mm
Size: 1.77 x 039. in
Speed: 3500~6500 RPM /Asset/pld05010bi.jpg
PLD05010B-K Series Type K Frameless Fans
(4) Voltage: 12VSize: 46 x 10 mm
Size: 1.83 x 0.39 in
Speed: 4000~7000 RPM /Asset/pld05010bk.jpg
PLD05010B-L Series Type L Frameless Fans
(4) Voltage: 12VSize: 46 x 10 mm
Size: 1.83 x 0.39 in
Speed: 4000~7000 RPM /Asset/pla05010bl.jpg
PLD05010B-M Series Type M Frameless Fans
(4) Voltage: 12VSize: 46 x 10 mm
Size: 1.81 x 0.39 in
Speed: 3500~6500 RPM /Asset/pld05010bm.jpg
PLB05710B-C Series Type C Frameless Fans
(4) Voltage: 12VSize: 50 x 10 mm
Size: 1.97 x 0.39 in
Speed: 3400~4200 RPM /Asset/pla05710bc.jpg
PLD06010B-B Series Type B Frameless Fans
(4) Voltage: 12VSize: 60 x 10 mm
Size: 2.36 x 0.39 in
Speed: 3300~5100 RPM /Asset/pld06010bb.jpg
PLD06010B-C Series Type C Frameless Fans
(4) Voltage: 12VSize: 60 x 10 mm
Size: 2.36 x 0.39 in
Speed: 3300~5100 RPM /Asset/pld06010bc.jpg
PLD06010B-D Series Type D Frameless Fans
(4) Voltage: 12VSize: 55 x 11 mm
Size: 2.16 x 0.43 in
Speed: 3300~5100 RPM /Asset/pld06010bd.jpg
PLD06010B-E Series Type E Frameless Fans
(4) Voltage: 12VSize: 60 x 11 mm
Size: 2.36 x 0.42 in
Speed: 3000~4500 RPM /Asset/pld06010be.jpg
PLB06625B Frameless Fans
(4) Voltage: 12VSize: 66 x 25 mm
Size: 2.60 x 0.98 in
Speed: 2000~5000 RPM /Asset/plb06625b.jpg
PLB07010B-A Series Type A Frameless Fans
(6) Voltage: 5,12VSize: 73 x 11 mm
Size: 2.87 x 0.44 in
Speed: 1800~3000 RPM /Asset/plb07010ba.jpg
PLB07010B-F Series Type F Frameless Fans
(7) Voltage: 5,12VSize: 65 x 10 mm
Size: 2.54 x 0.39 in
Speed: 2500~4000 RPM /Asset/plb07010bf.jpg
PLB07010B-H Series Type H Frameless Fans
(6) Voltage: 5,12VSize: 65 x 10 mm
Size: 2.56 x 0.40 in
Speed: 2000~3800 RPM /Asset/plb07010bh.jpg
PLA07015B-E Series Type E Frameless Fans
(3) Voltage: 12VSize: 65 x 11 mm
Size: 2.57 x 0.41 in
Speed: 2500~3500 RPM /Asset/pla07015be.jpg
PLA07015B-F Series Type F Frameless Fans
(4) Voltage: 12VSize: 66 x 16 mm
Size: 2.60 x 0.62 in
Speed: 2500~4000 RPM /Asset/pla07015bf.jpg
PLA07015B-H Series Type H Frameless Fans
(4) Voltage: 12VSize: 66 x 16 mm
Size: 2.58 x 0.62 in
Speed: 2500~4000 RPM /Asset/pla07015bh.jpg
PLB07222B-B Series Type B Frameless Fans
(8) Voltage: 12,24VSize: 72 x 22 mm
Size: 2.83 x 0.86 in
Speed: 2000~3500 RPM /Asset/plb07222bb.jpg
PLB07525B Frameless Fans
(4) Voltage: 12VSize: 75 x 26 mm
Size: 2.95 x 1.01 in
Speed: 2000~5000 RPM /Asset/plb07525ba.jpg
PLD08010B-A Series Type A Frameless Fans
(4) Voltage: 12VSize: 74 x 10 mm
Size: 2.91 x 0.39 in
Speed: 1800~4000 RPM /Asset/pld08010ba.jpg
PLD08010B-B Series Type B Frameless Fans
(4) Voltage: 12VSize: 74 x 10 mm
Size: 2.91 x 0.39 in
Speed: 1800~4000 RPM /Asset/pld08010bb.jpg
PLD08010B-C Series Type C Frameless Fans
(4) Voltage: 12VSize: 74 x 10 mm
Size: 2.91 x 0.39 in
Speed: 1800~4000 RPM /Asset/a2293.jpg
PLD08010B-F Series Type F Frameless Fans
(4) Voltage: 12VSize: 94 x 11 mm
Size: 3.70 x 0.41 in
Speed: 1800~4000 RPM /Asset/pld08010bf.jpg
PLA08015B-F Series Type F Frameless Fans
(4) Voltage: 12VSize: 75 x 14 mm
Size: 2.95 x 0.55 in
Speed: 2000~3500 RPM /Asset/pla08015bf.jpg
PLA08015B-R Series Type R Frameless Fans
(4) Voltage: 12VSize: 75 x 16 mm
Size: 2.95 x 0.61 in
Speed: 2000~3500 RPM /Asset/pla08015br.jpg
PLD09210B Frameless Fans
(4) Voltage: 12VSize: 87 x 11 mm
Size: 3.98 x 0.43 in
Speed: 2000~3200 RPM /Asset/pld09210b.jpg
PLA09215B-H Series Type H Frameless Fans
(3) Voltage: 12VSize: 87 x 17 mm
Size: 3.43 x 0.65 in
Speed: 2500~3500 RPM /Asset/pla09215bh.jpg
PLD10010B Frameless Fans
(3) Voltage: 12VSize: 95 x 12 mm
Size: 3.74 x 0.47 in
Speed: 1500~2500 RPM /Asset/pld10010b.jpg
PLD080108B Frameless Fans
(6) Voltage: 12,24VSize: 108 x 25 mm
Size: 4.25 x 0.98 in
Speed: 2500~3500 RPM /Asset/pld80108b.jpg
PLD120145B Frameless Fans
(6) Voltage: 12,24VSize: 145 x 25 mm
Size: 5.70 x 0.98 in
Speed: 1800~2600 RPM /Asset/a2294.jpg
