Fan Trays
fan-trays
Features:
(3)
Fan Trays
Cool your system with our technologically advanced cooling fan trays. Designed for 19" rack enclosures, these modular systems can be positioned in high heat generating locations. Our designs include the standard single tray (3 fans), or add up to 2 additional modules and position them in the most heat sensitive areas of the enclosure.Features:
- Modular fan trays
- 115VAC & 230VAC
- 330 CFM per tray (3 max.)
- Fans UL/CSA approved
- Long life ball bearings
- 72" NEMA 5-15 power cord
- Low profile 1.75" height
- Easy installation
- Heavy-duty precision steel
(3)