Skip to Content
Resources
Blog
Industries Served
Contact
Mail
Phone
Contact
Request Quote
Resources
Blog
Industries Served
Contact
Cooling
Automotive Fans & Blowers
Blowers
DC Blowers
High-Speed Mini Blowers
Micro Blowers
Fans
Axial Fans
AC Fans
DC Axial Fans
EC Axial Fans
Large Axial Fans
Backward-Curve Centrifugal Fans
Cross Flow Fans
Duct Fans & Accessories
Forward-Curve Centrifugal Fans
Frameless Fans
Reverse Flow Fans
Heat Pipes, Heat Sinks
Micro Cooling
Micro Fans
Peltier Thermocoolers
Heating
Band Heaters
Flexible Heaters
Ultra-Thin Flexible Heaters
Immersion Heaters
PTC Heaters
Temperature Controllers
Motion Control
Hollow Rotary Actuator Reducers
High Precision Right Angle Reducers
AGV/AMR Motor Wheel Drives
AgroWheel/Heavy Duty Vehicle Motor Wheel Drive
Low Profile Motor Wheel Drive/Light Vehicles
Planetary Reducers
LM Reducer Series: ROBONICDRIVE, CYKODRIVE, Cross Roller Bearings
Motors
AC Motors
BLDC Motors
Frameless Motors
Medical Micro Motors
Micro Motors
Pancake Motors
GM Series Brushed Pancake Motors
GP Series Brushed Pancake Motors
GN Series Brushed Pancake Motors
Custom Solutions
Contact
Request Quote
Catalog
By Keyword
By Model Number
|
All Categories
Standard Round 110 Volt (V) Voltage Ultra-Thin Flexible Heaters
Shopping Cart
(0)
Quotes
(0)
Express Ordering
All Categories
>
Heating
>
Flexible Heaters
>
Ultra-Thin Flexible Heaters
>
Round Ultra-Thing Flexible Heaters
>
Medium Voltage (42 - 120V) Round Ultra-Thin Flexible Heaters
>
Standard Round 110 Volt (V) Voltage Ultra-Thin Flexible Heaters
> Advanced Search
Advanced Search in Standard Round 110 Volt (V) Voltage Ultra-Thin Flexible Heaters
Unit of Measure
Imperial
Metric
Both
Specifications
Type
Copper-Nickel (Cu-Ni) Alloy
Nano Carbon (STANDARD)
Outer Diameter (mm)
No Preference
10
13
16
20
25
32
40
50
63
80
100
125
160
200
250
300
Inner Diameter (mm)
No Preference
5
6
8
10
13
16
20
25
32
40
50
63
80
100
125
160
Reference Temperature Rise (ºC)
No Preference
30
60
90
120
150
180
210
Resistance (Ohm)
No Preference
29.7
31.5
33.4
37.5
39.7
42.1
44.6
47.2
50
53
56.1
59.4
62.9
66.6
74.7
79.1
83.8
88.8
94.1
106
112
119
126
133
141
149
158
167
177
187
198
210
222
235
249
264
280
297
315
334
354
375
397
421
472
500
530
561
594
629
666
705
747
791
838
888
941
1000
1060
1120
1190
1260
1330
1410
1490
1580
1670
1770
1870
1980
2100
2220
2350
2490
2640
2800
2970
3150
3340
3540
3750
3970
4210
4460
4720
5000
5300
5610
5940
6290
6660
7050
7470
7910
8380
8880
9410
10000
10600
11200
11900
12600
13300
14900
15800
16700
17700
18700
19800
23500
24900
28000
31500
35400
37500
39700
42100
50000
59400
79100
Power (Watts)
No Preference
0.15
0.2
0.24
0.29
0.3
0.32
0.34
0.38
0.43
0.49
0.51
0.61
0.65
0.68
0.72
0.77
0.81
0.91
0.96
1.02
1.08
1.14
1.21
1.29
1.36
1.44
1.53
1.62
1.72
1.82
1.92
2.04
2.16
2.28
2.42
2.56
2.71
2.87
3.05
3.23
3.42
3.62
3.84
4.07
4.32
4.58
4.86
5.15
5.45
5.76
6.11
6.47
6.84
7.25
7.66
8.12
8.58
9.1
9.6
10.17
10.8
11.42
12.1
12.86
13.63
14.44
15.3
16.2
17.16
18.17
19.24
20.37
21.57
22.83
24.2
25.64
28.74
30.48
32.27
34.18
36.23
38.41
40.74
43.21
45.83
48.59
51.49
54.5
57.62
61.11
64.71
68.36
72.46
76.58
81.21
85.82
90.98
96.03
101.68
108.04
114.15
128.59
136.26
144.39
152.97
161.98
181.68
192.37
203.7
215.69
228.3
242
256.36
271.3
287.41
304.79
322.67
362.28
384.13
407.41
Power Density (W/cm²)
No Preference
0.06
0.07
0.08
0.09
0.1
0.11
0.12
0.13
0.14
0.15
0.16
0.17
0.18
0.19
0.2
0.21
0.22
0.23
0.24
0.25
0.26
0.27
0.28
0.29
0.3
0.31
0.33
0.34
0.35
0.36
0.37
0.38
0.39
0.4
0.41
0.43
0.44
0.45
0.46
0.47
0.48
0.49
0.5
0.51
0.52
0.53
0.54
0.55
0.56
0.57
0.58
0.59
0.6
0.61
0.62
0.63
0.64
0.65
0.66
0.68
0.69
0.7
0.71
0.72
0.73
0.74
0.75
0.76
0.77
0.78
0.79
0.8
0.81
0.82
0.83
0.84
0.85
0.87
0.88
0.89
0.9
0.91
0.92
0.93
0.96
0.97
0.98
0.99
1.01
1.02
1.03
1.04
1.05
1.07
1.1
1.15
1.16
1.19
1.2
1.21
1.22
1.24
1.25
1.28
1.3
1.37
1.38
1.51
1.52
1.54
1.63
1.72
1.74
1.8
1.94
2.04
2.06
2.07
2.44
Current (A)
No Preference
0.001
0.002
0.003
0.004
0.005
0.006
0.007
0.008
0.009
0.01
0.011
0.012
0.013
0.014
0.015
0.016
0.017
0.019
0.02
0.021
0.022
0.023
0.025
0.026
0.028
0.029
0.031
0.033
0.035
0.037
0.039
0.042
0.044
0.047
0.05
0.052
0.056
0.059
0.062
0.066
0.07
0.074
0.078
0.083
0.087
0.092
0.098
0.104
0.11
0.117
0.124
0.131
0.139
0.147
0.156
0.165
0.175
0.185
0.196
0.208
0.22
0.233
0.261
0.277
0.293
0.311
0.329
0.349
0.37
0.393
0.417
0.442
0.468
0.495
0.524
0.556
0.588
0.621
0.659
0.696
0.738
0.78
0.827
0.873
0.924
0.982
1.038
1.169
1.239
1.313
1.391
1.473
1.652
1.749
1.852
1.961
2.075
2.2
2.331
2.466
2.613
2.771
2.933
3.293
3.492
3.704
Heater Material
Etched Foil
Nano Carbon
Silicon
Clear
Cancel
Advanced Search
Required Fields
*
Email
*
First Name
*
Last Name
*
Company
*
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CUBA
CYPRUS
CZECH REPUBLIC
DEMO. PEOPLE'S REP. KOREA
Democratic Republic of Congo
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAN
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SUDAN
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
SYRIAN ARAB REPUBLIC
TAIWAN
TAJIKISTAN
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAMBIA
ZIMBABWE
Zip/Postal Code
*
Submit